Gripper for loading machines

Challenge

This application example involves the internal loading and unloading of tooling machines (milling machine). The tight installation space and the fact that workpieces were to be provided outside of the machining space were special challenges.

Solution

The tasks was accomplished by a servo-electric loading Z-stroke and a pneumatically driven swivel unit with a center position. Furthermore, an integrated tubeless pneumatic feed-through ensured low interference contours.

Highlights and technical data
  • IP40
  • Pneumatic
  • External gripping
  • Gripping force safety device for spring
Technical Data
Drive typePNEU
Max. gripping force6400 [N]
Gripping conceptKRAFT
Gripping safety deviceFED
Max. stroke20 [mm]
IP classIP40
System weight70 [kg]
Max. workpiece weight8 [kg]
Max. workpiece temperature80 [°C]

CONTACT US

Personal data
Message